Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range compatibility
    Harmony XVP
    Harmony XVD
    Harmony XVB
    accessory / separate part designation
    Incandescent bulb
    accessory / separate part type
    Incandescent bulb
    accessory / separate part category
    Lighting accessories
    accessory / separate part destination
    Beacon and indicator bank
    [Us] rated supply voltage
    120 V
    signalling type
    Steady
    power dissipation in W
    7 W
    sale per indivisible quantity
    10
    Complementary
    bulb base
    BA 15d
    product weight
    0.09 kg
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    XV Illuminated beacons and indicating banks, Sirens (Version 1.0)
    XVB Beacons and indicator banks (Version 1.0)
    XVB Indicating banks and beacons (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XVB, DL1B Illuminated beacons and indicating banks (Version 1.0)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    XVB - 70 mm diameter indicator bank PEP (Version 1.1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.