Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric DL1BDM1 Image

View all Harmony XVB

Harmony XVB - DL1BDM1

Accessories

Schneider Electric DL1BDM1 Image
View all Harmony XVB
Harmony XVB - DL1BDM1
Accessories

protected LED bulb with BA15d base - steady - white - 230 V

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range compatibility
    Harmony XVB
    Harmony XVD
    Harmony XVP
    accessory / separate part designation
    Protected LED bulb
    accessory / separate part type
    LED bulb
    accessory / separate part category
    Lighting accessories
    accessory / separate part destination
    Beacon and indicator bank
    [Us] rated supply voltage
    230 V AC
    current consumption
    17 mA
    signalling type
    Steady
    signalling colour
    White
    sale per indivisible quantity
    1
    Complementary
    bulb base
    BA 15d
    product weight
    0.015 kg
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Chinese
    Certificate
    Date
    Size
    Add to My Documents
    Date 11/21/18
    Size 1.7 MB
    Date 11/21/18
    Size 1.4 MB
    Date 11/21/18
    Size 673.7 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 11/21/18
    Size 467.4 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Date 10/18/12
    Size 1.3 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.