Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric DFXGS3LCXX02 Image

    Range: Digilink

    Fiber Solution

    DFXGS3LCXX02

    Schneider Electric DFXGS3LCXX02 Image
    Range: Digilink

    Fiber Solution

    DFXGS3LCXX02

    LC, 62.5um Simplex, Multi-Mode, Pigtail 2m

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Digilink
      product or component type
      Multi-mode pigtail
      Complementary
      connector type
      LC
      exchange mode
      Simplex
      optic fiber core
      62.5 µm
      pulling force
      50 N
      cable length
      2 m
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.