Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric DFXGS2SCXX03 Image

Range: Digilink

Fiber Solution

DFXGS2SCXX03

Schneider Electric DFXGS2SCXX03 Image
Range: Digilink

Fiber Solution

DFXGS2SCXX03

SC, 50um Simplex, Multi-Mode, Pigtail 3m

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Digilink
    product or component type
    Multi-mode pigtail
    Complementary
    connector type
    SC
    exchange mode
    Simplex
    optic fiber core
    50 µm
    pulling force
    50 N
    cable length
    3 m
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.