Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric DFXDSCTYPDZS Image

Range: Digilink

Fiber Solution

DFXDSCTYPDZS

Schneider Electric DFXDSCTYPDZS Image
Range: Digilink

Fiber Solution

DFXDSCTYPDZS

SC Adaptor, Duplex, Single-Mode, Zirconia Sleeve

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Single-mode adaptor
    Complementary
    connector type
    SC
    exchange mode
    Duplex
    insertion loss
    < 0.3 dB
    number of matings
    1000 cycles
    product compatibility
    For 9/125 μm optical fibre
    contacts material
    Zirconia
    Environment
    ambient air temperature for operation
    -40...80 °C
    product certifications
    UL listed
    standards
    ISO/IEC 11081
    EIA/TIA-568-C.0
    IEC 874
    Offer Sustainability
    RoHS (date code: YYWW)
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.