Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric DFXDLCTYPDPM Image

    Range: Digilink

    Fiber Solution

    DFXDLCTYPDPM

    Schneider Electric DFXDLCTYPDPM Image
    Range: Digilink

    Fiber Solution

    DFXDLCTYPDPM

    LC Adaptor, Duplex, Multi-Mode, Phosphor Bronze Sleeve

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      product or component type
      Multi-mode adaptor
      Complementary
      connector type
      LC
      exchange mode
      Duplex
      insertion loss
      < 0.3 dB
      number of matings
      1000 cycles
      product compatibility
      For 50/125 and 62.5/125 μm optical fibre
      contacts material
      Phosphor bronze
      Environment
      ambient air temperature for operation
      -40...80 °C
      product certifications
      UL listed
      standards
      EIA/TIA-568-C.0
      ISO/IEC 11081
      IEC 874
      Offer Sustainability
      RoHS (date code: YYWW)
      Compliant  - since  1801  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product end of life instructions
      Need no specific recycling operations
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.