Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric DFXAO51GCT12 Image

Range: Digilink

Fiber Solution

DFXAO51GCT12

Schneider Electric DFXAO51GCT12 Image
Range: Digilink

Fiber Solution

DFXAO51GCT12

Unitube, Light-Armoured Cable, Multi-Mode, 12 Core, OM3 50um

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Digilink
    product or component type
    Fibre optic cable multi mode
    optic fibre type
    Light armoured for outdoor - duct, aerial, direct buried application
    Complementary
    fibre performance
    OM3
    optic fiber core
    50 µm
    condition of use
    Outdoor
    cable weight
    90 kg/km
    bending radius
    20 x overall diameter
    number of optic fibre
    12
    tensile strength
    1000 N
    crush resistance
    0.044 N/m
    Environment
    ambient air temperature for operation
    -30...70 °C
    ambient air temperature for storage
    -40...75 °C
    standards
    ISO/IEC 11801
    TIA/EIA-568-B
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.