Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric DFXAI62GLH12 Image

Range: Digilink

Legacy

DFXAI62GLH12

Schneider Electric DFXAI62GLH12 Image
Range: Digilink

Legacy

DFXAI62GLH12

In/Outdoor Non-Armoured Cable,Multi-Mode, 12 Core, 62.5um, LSZH

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Digilink
    product or component type
    Fibre optic cable multi mode
    optic fibre type
    Non armoured for indoor/outdoor application
    Complementary
    optic fiber core
    62.5 µm
    condition of use
    Indoor/outdoor
    cable weight
    90 kg/km
    bending radius
    20 x overall diameter
    number of optic fibre
    8
    tensile strength
    2670 N
    crush resistance
    0.044 N/m
    Environment
    ambient air temperature for operation
    -30...70 °C
    ambient air temperature for storage
    -40...75 °C
    standards
    TIA/EIA-568-B
    ISO/IEC 11801
    Offer Sustainability
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.