Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric DFXAI50GLH06 Image

Range: Digilink

Fiber Solution

DFXAI50GLH06

Schneider Electric DFXAI50GLH06 Image
Range: Digilink

Fiber Solution

DFXAI50GLH06

In/Outdoor Non-Armoured Cable,Multi-Mode, 6 Core, 50um, LSZH

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Digilink
    product or component type
    Fibre optic cable multi mode
    optic fibre type
    Non armoured for indoor/outdoor application
    Complementary
    optic fiber core
    50 µm
    condition of use
    Indoor/outdoor
    cable weight
    90 kg/km
    bending radius
    20 x overall diameter
    number of optic fibre
    6
    tensile strength
    2670 N
    crush resistance
    0.044 N/m
    Environment
    ambient air temperature for operation
    -30...70 °C
    ambient air temperature for storage
    -40...75 °C
    standards
    ISO/IEC 11801
    TIA/EIA-568-B
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.