Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric DFXAI09GLH24 Image

    Range: Digilink

    Legacy

    DFXAI09GLH24

    Schneider Electric DFXAI09GLH24 Image
    Range: Digilink

    Legacy

    DFXAI09GLH24

    In/Outdoor Non-Armoured Cable,Single-Mode, 24 Core, 9um, LSZH

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Digilink
      product or component type
      Fibre optic cable single mode
      optic fibre type
      Non armoured for indoor/outdoor application
      Complementary
      optic fiber core
      9 µm
      condition of use
      Indoor/outdoor
      cable weight
      90 kg/km
      bending radius
      20 x overall diameter
      number of optic fibre
      24
      pulling force
      2670 N
      crush resistance
      0.044 N/m
      Environment
      ambient air temperature for operation
      -30...70 °C
      ambient air temperature for storage
      -40...75 °C
      standards
      ISO/IEC 11801
      TIA/EIA-568-B
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.