Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric DFCC3V Image

    Range: TeSys DF, LS1/GK1

    fuse-disconnector

    DFCC3V

    Schneider Electric DFCC3V Image
    Range: TeSys DF, LS1/GK1

    fuse-disconnector

    DFCC3V

    FUSEHOLDER 600V 30AMP 3POLES CC FUSE

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      TeSys fuse-disconnector
      range
      TeSys
      product name
      TeSys DF
      product or component type
      Fuse-disconnector
      device short name
      DFCC
      poles description
      3P
      Complementary
      product compatibility
      Fuse cartridge
      mounting support
      Rail
      mounting position
      Vertical +/- 23°
      control type
      Toggle
      [Ie] rated operational current
      30 A for power circuit
      [Uimp] rated impulse withstand voltage
      6 kV
      fire resistance
      960 °C conforming to IEC 60695-2-1
      short-circuit withstand
      200 kA 600 V conforming to UL 512
      local signalling
      Blown fuse indication
      fuse type
      CC
      [Ui] rated insulation voltage
      600 V for power circuit AC
      connections - terminals
      1 solid cable(s) 1.5...16 mm² on screw clamp terminals for power circuit
      2 solid cable(s) 1.5...6 mm² on screw clamp terminals for power circuit
      1 flexible cable(s) 1.5...10 mm² without cable end on screw clamp terminals for power circuit
      2 flexible cable(s) 1.5...6 mm² without cable end on screw clamp terminals for power circuit
      1 flexible cable(s) 1.5...10 mm² with cable end on screw clamp terminals for power circuit
      2 flexible cable(s) 1.5...6 mm² with cable end on screw clamp terminals for power circuit
      tightening torque
      2.2 N.m power circuit : on screw clamp terminals
      quantity per set
      Set of 6
      compatibility code
      DFCC
      Environment
      standards
      IEC 60947-3
      UL 512
      CSA C22.2 No 39
      product certifications
      UL
      IP degree of protection
      IP20 conforming to IEC 60529
      protective treatment
      TH
      ambient air temperature for storage
      -40...80 °C
      ambient air temperature for operation
      -20...60 °C with derating
      height
      88.5 mm
      width
      52.5 mm
      depth
      64 mm
      product weight
      0.186 kg
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • All
      CAD
      Date
      Size
      Add to My Documents
      TeSys DF - Modular fuse carriers, composition 3P
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.