Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Fuse carrier TeSys DF, 3P 30A, fuse class CC

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product name
    TeSys DF
    product or component type
    Fuse carrier
    device short name
    DFCC
    poles description
    3P
    fuse type
    CC
    control type
    Toggle padlockable
    utilisation category
    AC-20B conforming to IEC 60947-3
    [Ue] rated operational voltage
    600 V AC
    [Ie] rated operational current
    30 A
    [Ui] rated insulation voltage
    600 V AC
    [Uimp] rated impulse withstand voltage
    6 kV
    short-circuit withstand
    200 kA 600 V conforming to UL 512
    power dissipation in W
    3 W maximum power dissipation by fuse
    Complementary
    standards
    UL 4248-1
    CSA C22.2 No 4248-1
    UL 4248-4
    CSA C22.2 No 4248-4
    product certifications
    CSA
    UL recognized
    mounting support
    35 mm symmetrical DIN rail
    mounting position
    Vertical (tolerance: +/- 23°)
    connections - terminals
    Screw clamp terminals : 1 cable 1...16 mm² - cable stiffness: flexible - with or without cable end
    Screw clamp terminals : 2 cable 1...6 mm² - cable stiffness: flexible - with or without cable end
    Screw clamp terminals : 1 cable 1...16 mm² - cable stiffness: rigid
    Screw clamp terminals : 2 cable 1...6 mm² - cable stiffness: rigid
    tightening torque
    2 N.m - with screwdriver PZ2
    2 N.m - with screwdriver flat Ø 5.5 mm
    height
    79.5 mm
    width
    52.5 mm
    depth
    61 mm
    product weight
    0.126 kg
    quantity per set
    Set of 6
    Environment
    ambient air temperature for storage
    -40...70 °C
    ambient air temperature for operation
    -40...70 °C with derating above 20°C
    operating altitude
    0...2000 m without derating
    IP degree of protection
    IP20
    pollution degree
    3
    fire resistance
    960 °C conforming to IEC 60695-2-1
    compatibility code
    DFCC
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Digest 178 Catalog 24: Terminal Blocks (Version 1.0)
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.1)
    TeSys catalogue - 2019 - 2020 - chapter B4 fuse carriers TeSys DF,LS, GK (Version 6.0)
    Catalogue TeSys 2019 - Chapitre B4 - Porte-fusibles (Version 4.0)
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.0)
    CAD
    Date
    Size
    Add to My Documents
    TeSys DF fuse-disconnector 3P 30A - fuse class CC size 10 x 38 mm (Version 1.0)
    TeSys DF fuse-disconnector 3P 30A - fuse class CC size 10 x 38 mm (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.