Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric DF82 Image

Range: TeSys DF, LS1/GK1

fuse-disconnector

DF82

Schneider Electric DF82 Image
Range: TeSys DF, LS1/GK1

fuse-disconnector

DF82

TeSys fuse-disconnector 2P 25A - fuse size 8.5 x 31.5 mm

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product name
    TeSys DF
    product or component type
    Fuse-disconnector
    device short name
    DF8
    poles description
    2P
    Complementary
    mounting support
    35 mm symmetrical DIN rail
    mounting position
    Vertical +/- 23°
    control type
    Toggle
    [Ue] rated operational voltage
    400 V AC
    400 V DC
    [Ie] rated operational current
    25 A
    [Uimp] rated impulse withstand voltage
    6 kV
    fire resistance
    960 °C conforming to IEC 60695-2-1
    short-circuit withstand
    20 kA 400 V conforming to IEC 60947-3
    fuse size
    8.3 x 31.5 mm
    fuse type
    AM
    GG
    [Ui] rated insulation voltage
    690 V AC
    connections - terminals
    2 solid cable(s) 1...6 mm² on screw clamp terminals
    1 solid cable(s) 1...16 mm² on screw clamp terminals
    1 flexible cable(s) 1...16 mm² with or without cable end on screw clamp terminals
    2 flexible cable(s) 1...6 mm² with or without cable end on screw clamp terminals
    tightening torque
    2 N.m on screw clamp terminals - with screwdriver PZ2
    2 N.m on screw clamp terminals - with screwdriver flat Ø 5.5 mm
    quantity per set
    Set of 6
    Environment
    standards
    IEC 60269-2
    IEC 60269-2-1
    IEC 60947-3
    UL 512
    product certifications
    CCC
    CSA
    UL recognized
    EAC
    IP degree of protection
    IP20
    ambient air temperature for storage
    -40...70 °C
    ambient air temperature for operation
    -40...70 °C with derating
    height
    88.5 mm
    width
    35 mm
    depth
    64 mm
    product weight
    0.084 kg
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    TeSys DF - Modular fuse carriers, composition 2P
    End of life manual
    Date
    Size
    Add to My Documents
    Date 12/1/15
    Size 181.1 KB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 9/21/17
    Size 197.1 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.