Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric DF81N Image

View all TeSys DF, LS1/GK1

TeSys DF, LS1/GK1 - DF81N

fuse-disconnector

Schneider Electric DF81N Image
View all TeSys DF, LS1/GK1
TeSys DF, LS1/GK1 - DF81N
fuse-disconnector

TeSys fuse-disconnector 1P N 25A - fuse size 8.5 x 31.5 mm

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product name
    TeSys DF
    product or component type
    Fuse-disconnector
    device short name
    DF8
    poles description
    1P + N
    Complementary
    mounting support
    35 mm symmetrical DIN rail
    mounting position
    Vertical +/- 23°
    control type
    Toggle
    [Ue] rated operational voltage
    400 V AC
    400 V DC
    [Ie] rated operational current
    25 A
    [Uimp] rated impulse withstand voltage
    6 kV
    fire resistance
    960 °C conforming to IEC 60695-2-1
    short-circuit withstand
    20 kA 400 V conforming to IEC 60947-3
    fuse size
    8.3 x 31.5 mm
    fuse type
    AM
    GG
    [Ui] rated insulation voltage
    690 V AC
    connections - terminals
    2 solid cable(s) 1...6 mm² on screw clamp terminals
    1 solid cable(s) 1...16 mm² on screw clamp terminals
    1 flexible cable(s) 1...16 mm² with or without cable end on screw clamp terminals
    2 flexible cable(s) 1...6 mm² with or without cable end on screw clamp terminals
    tightening torque
    2 N.m on screw clamp terminals - with screwdriver PZ2
    2 N.m on screw clamp terminals - with screwdriver flat Ø 5.5 mm
    quantity per set
    Set of 6
    Environment
    standards
    IEC 60269-2
    IEC 60269-2-1
    IEC 60947-3
    UL 512
    product certifications
    CCC
    CSA
    UL recognized
    EAC
    IP degree of protection
    IP20
    ambient air temperature for storage
    -40...70 °C
    ambient air temperature for operation
    -40...70 °C with derating
    height
    88.5 mm
    width
    35 mm
    depth
    64 mm
    product weight
    0.087 kg
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    TeSys DF - Modular fuse carriers, composition 1P
    TeSys DF - Modular fuse carriers, composition 2P
    Date 1/7/19
    Size 114.5 KB
    End of Life Information
    Date
    Size
    Add to My Documents
    Date 12/1/15
    Size 181.1 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Date 9/21/17
    Size 197.1 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.