Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric DF4JN1311 Image

    Range: TeSys GS

    legacy product

    DF4JN1311

    Schneider Electric DF4JN1311 Image
    Range: TeSys GS

    legacy product

    DF4JN1311

    Fuse-link with blades DIN NH size 2 - gG 315A 690V AC - with striker

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      DF
      range
      TeSys
      product or component type
      Fuses
      device short name
      Blade fuse
      device application
      Protection
      [Ue] rated operational voltage
      690 V AC
      fuse size
      NH2
      fuse type
      DIN
      Complementary
      [In] rated current
      315 A
      fuse curve
      GG
      local signalling
      Striker
      quantity per set
      Set of 3
      product weight
      0.56 kg
      compatibility code
      Blade fuse
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.