Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric DF3FA80 Image

    Range: TeSys DF, LS1/GK1

    fuse cartridges

    DF3FA80

    Schneider Electric DF3FA80 Image
    Range: TeSys DF, LS1/GK1

    fuse cartridges

    DF3FA80

    TeSys fuse-disconnector - fuse cartridge 22 x 58 mm - aM 80 A - with indication

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      TeSys fuse-disconnector
      product or component type
      Cartridge fuse
      device short name
      DF3
      [Ue] rated operational voltage
      500 V AC
      fuse size
      22 x 58 mm
      fuse type
      NFC
      quantity per set
      Set of 10
      Complementary
      [In] rated current
      80 A 500 V
      fuse curve
      AM
      local signalling
      Striker
      product weight
      0.045 kg
      compatibility code
      DF3
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.