Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric DF3EA04 Image

    Range: TeSys DF, LS1/GK1

    fuse cartridges

    DF3EA04

    Schneider Electric DF3EA04 Image
    Range: TeSys DF, LS1/GK1

    fuse cartridges

    DF3EA04

    TeSys fuse-disconnector - fuse cartridge 14 x 51 mm - aM 4 A - with indication

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      TeSys fuse-disconnector
      product or component type
      Cartridge fuse
      device short name
      DF3
      [Ue] rated operational voltage
      500 V AC
      fuse size
      14 x 51 mm
      fuse type
      NFC
      quantity per set
      Set of 10
      Complementary
      [In] rated current
      4 A 500 V
      fuse curve
      AM
      local signalling
      Striker
      product weight
      0.02 kg
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      Product environmental
      Date
      Size
      Add to My Documents
      Date 9/18/17
      Size 194.5 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.