Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric DF2CN32 Image

Range: TeSys DF, LS1/GK1

fuse cartridges

DF2CN32

Schneider Electric DF2CN32 Image
Range: TeSys DF, LS1/GK1

fuse cartridges

DF2CN32

TeSys fuse-disconnector - fuse cartridge 10 x 38 mm gG 32 A - w/o indication

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    TeSys fuse-disconnector
    product or component type
    Cartridge fuse
    device short name
    DF2
    [Ue] rated operational voltage
    400 V AC
    [In] rated current
    32 A 400 V
    fuse size
    10 x 38 mm
    fuse type
    NFC
    quantity per set
    Set of 10
    Complementary
    fuse curve
    GG
    product weight
    0.01 kg
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.