Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric DF2CN16 Image

    Range: TeSys DF, LS1/GK1

    fuse cartridges

    DF2CN16

    Schneider Electric DF2CN16 Image
    Range: TeSys DF, LS1/GK1

    fuse cartridges

    DF2CN16

    TeSys fuse-disconnector - fuse cartridge 10 x 38 mm gG 16 A - w/o indication

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      TeSys fuse-disconnector
      product or component type
      Cartridge fuse
      device short name
      DF2
      [Ue] rated operational voltage
      500 V AC
      [In] rated current
      16 A 500 V
      fuse size
      10 x 38 mm
      fuse type
      NFC
      quantity per set
      Set of 10
      Complementary
      fuse curve
      GG
      product weight
      0.01 kg
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.