Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric DF2CA04 Image

    Range: TeSys DF, LS1/GK1

    fuse cartridges

    DF2CA04

    Schneider Electric DF2CA04 Image
    Range: TeSys DF, LS1/GK1

    fuse cartridges

    DF2CA04

    TeSys fuse-disconnector - fuse cartridge 10 x 38 mm - aM 4 A - w/o indication

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      TeSys fuse-disconnector
      product or component type
      Cartridge fuse
      device short name
      DF2
      [Ue] rated operational voltage
      500 V AC
      fuse size
      10 x 38 mm
      fuse type
      NFC
      quantity per set
      Set of 10
      Complementary
      [In] rated current
      4 A 500 V
      fuse curve
      AM
      product weight
      0.01 kg
      compatibility code
      DF2
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.