Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric DF22N Image

View all TeSys DF, LS1/GK1

TeSys DF, LS1/GK1 - DF22N

fuse-disconnector

Schneider Electric DF22N Image
View all TeSys DF, LS1/GK1
TeSys DF, LS1/GK1 - DF22N
fuse-disconnector

TeSyS fuse-disconnector N 125A - fuse size 22 x 58 mm

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product name
    TeSys DF
    product or component type
    Fuse-disconnector
    device short name
    DF22
    poles description
    1N
    Complementary
    mounting support
    Rail
    mounting position
    Vertical +/- 23°
    control type
    Toggle
    [Ie] rated operational current
    125 A for power circuit
    [Uimp] rated impulse withstand voltage
    8 kV
    fire resistance
    960 °C conforming to IEC 60695-2-1
    [Ipk] rated peak withstand current
    19 kA with tubular links conforming to IEC 60269-1
    short-circuit withstand
    120 kA 400 V conforming to IEC 60947-3
    120 kA 500 V conforming to IEC 60947-3
    80 kA 690 V conforming to IEC 60947-3
    fuse size
    22 x 58 mm
    fuse type
    AM
    GG
    [Ui] rated insulation voltage
    690 V for power circuit AC
    690 V for power circuit DC
    connections - terminals
    1 solid cable(s) 2.5...35 mm² on screw clamp terminals for power circuit
    2 solid cable(s) 2.5...25 mm² on screw clamp terminals for power circuit
    1 flexible cable(s) 2.5...35 mm² without cable end on screw clamp terminals for power circuit
    2 flexible cable(s) 2.5...25 mm² without cable end on screw clamp terminals for power circuit
    1 flexible cable(s) 2.5...35 mm² with cable end on screw clamp terminals for power circuit
    2 flexible cable(s) 2.5...25 mm² with cable end on screw clamp terminals for power circuit
    tightening torque
    4 N.m power circuit : on screw clamp terminals
    quantity per set
    Set of 6
    Environment
    standards
    IEC 60947-3
    UL 512
    CSA C22.2 No 39
    product certifications
    UR
    IP degree of protection
    IP20 conforming to IEC 60529
    protective treatment
    TH
    ambient air temperature for storage
    -40...80 °C
    ambient air temperature for operation
    -20...60 °C with derating
    height
    127.5 mm
    width
    35 mm
    depth
    76.5 mm
    product weight
    0.238 kg
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • Chinese
    • German
    CAD
    Date
    Size
    Add to My Documents
    TeSys DF - Modular fuse carriers 125 A
    Date 1/7/19
    Size 152.6 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    DF14 - DF22, fuse carriers 50 A - 125 A
    End of Life Information
    Date
    Size
    Add to My Documents
    Date 12/1/15
    Size 181.1 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Date 9/21/17
    Size 197.1 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.