Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric DF221V Image

Range: TeSys DF, LS1/GK1

fuse-disconnector

DF221V

Schneider Electric DF221V Image
Range: TeSys DF, LS1/GK1

fuse-disconnector

DF221V

TeSyS fuse-disconnector 1P 125A - fuse size 22 x 58 mm - blown fuse indicator

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product name
    TeSys DF
    product or component type
    Fuse-disconnector
    device short name
    DF22
    poles description
    1P
    Complementary
    mounting support
    Rail
    mounting position
    Vertical +/- 23°
    control type
    Toggle
    [Ie] rated operational current
    125 A for power circuit
    [Uimp] rated impulse withstand voltage
    8 kV
    fire resistance
    960 °C conforming to IEC 60695-2-1
    [Ipk] rated peak withstand current
    19 kA with tubular links conforming to IEC 60269-1
    short-circuit withstand
    120 kA 400 V conforming to IEC 60947-3
    120 kA 500 V conforming to IEC 60947-3
    80 kA 690 V conforming to IEC 60947-3
    local signalling
    Blown fuse indication
    fuse size
    22 x 58 mm
    fuse type
    AM
    GG
    [Ui] rated insulation voltage
    690 V for power circuit AC
    690 V for power circuit DC
    connections - terminals
    1 solid cable(s) 2.5...35 mm² on screw clamp terminals for power circuit
    2 solid cable(s) 2.5...25 mm² on screw clamp terminals for power circuit
    1 flexible cable(s) 2.5...35 mm² without cable end on screw clamp terminals for power circuit
    2 flexible cable(s) 2.5...25 mm² without cable end on screw clamp terminals for power circuit
    1 flexible cable(s) 2.5...35 mm² with cable end on screw clamp terminals for power circuit
    2 flexible cable(s) 2.5...25 mm² with cable end on screw clamp terminals for power circuit
    tightening torque
    4 N.m power circuit : on screw clamp terminals
    quantity per set
    Set of 6
    Environment
    standards
    IEC 60947-3
    UL 512
    CSA C22.2 No 39
    product certifications
    UR
    IP degree of protection
    IP20 conforming to IEC 60529
    protective treatment
    TH
    ambient air temperature for storage
    -40...80 °C
    ambient air temperature for operation
    -20...60 °C with derating
    height
    127.5 mm
    width
    35 mm
    depth
    76.5 mm
    product weight
    0.221 kg
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • Chinese
    • German
    CAD
    Date
    Size
    Add to My Documents
    TeSys DF - Modular fuse carriers 125 A
    Instruction sheet
    Date
    Size
    Add to My Documents
    DF14 - DF22, fuse carriers 50 A - 125 A
    End of life manual
    Date
    Size
    Add to My Documents
    Date 12/1/15
    Size 181.1 KB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 9/21/17
    Size 197.1 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.