Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric DF141V Image

View all TeSys DF, LS1/GK1

TeSys DF, LS1/GK1 - DF141V

fuse-disconnector

Schneider Electric DF141V Image
View all TeSys DF, LS1/GK1
TeSys DF, LS1/GK1 - DF141V
fuse-disconnector

TeSyS fuse-disconnector 1P 50A - fuse size 14 x 51 mm - blown fuse indicator

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product name
    TeSys DF
    product or component type
    Fuse-disconnector
    device short name
    DF14
    poles description
    1P
    Complementary
    mounting support
    Rail
    mounting position
    Vertical +/- 23°
    control type
    Toggle
    [Ie] rated operational current
    50 A for power circuit
    [Uimp] rated impulse withstand voltage
    8 kV
    fire resistance
    960 °C conforming to IEC 60695-2-1
    [Ipk] rated peak withstand current
    15 kA with tubular links conforming to IEC 60269-1
    short-circuit withstand
    120 kA 400 V conforming to IEC 60947-3
    120 kA 500 V conforming to IEC 60947-3
    80 kA 690 V conforming to IEC 60947-3
    local signalling
    Blown fuse indication
    fuse size
    14 x 51 mm
    fuse type
    AM
    GG
    [Ui] rated insulation voltage
    690 V for power circuit AC
    690 V for power circuit DC
    connections - terminals
    1 solid cable(s) 2.5...25 mm² on screw clamp terminals for power circuit
    2 solid cable(s) 2.5...10 mm² on screw clamp terminals for power circuit
    1 flexible cable(s) 2.5...25 mm² without cable end on screw clamp terminals for power circuit
    2 flexible cable(s) 2.5...10 mm² without cable end on screw clamp terminals for power circuit
    1 flexible cable(s) 2.5...25 mm² with cable end on screw clamp terminals for power circuit
    2 flexible cable(s) 2.5...10 mm² with cable end on screw clamp terminals for power circuit
    tightening torque
    3.5 N.m power circuit : on screw clamp terminals
    quantity per set
    Set of 6
    Environment
    standards
    IEC 60947-3
    UL 512
    CSA C22.2 No 39
    product certifications
    UR
    IP degree of protection
    IP20 conforming to IEC 60529
    protective treatment
    TH
    ambient air temperature for storage
    -40...80 °C
    ambient air temperature for operation
    -20...60 °C with derating
    height
    110.8 mm
    width
    26.5 mm
    depth
    76.5 mm
    product weight
    0.143 kg
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • Chinese
    • German
    CAD
    Date
    Size
    Add to My Documents
    TeSys DF - Modular fuse carriers, composition 1P
    Date 1/7/19
    Size 151.6 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    DF14 - DF22, fuse carriers 50 A - 125 A
    End of Life Information
    Date
    Size
    Add to My Documents
    Date 12/1/15
    Size 181.1 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Date 9/21/17
    Size 197.1 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.