Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric DF101PV Image

    Range: TeSys DF, LS1/GK1

    fuse-disconnector

    DF101PV

    Schneider Electric DF101PV Image
    Range: TeSys DF, LS1/GK1

    fuse-disconnector

    DF101PV

    TeSys fuse-disconnector photovoltaic - 1P - 32A - fuse size 10 x 38 mm

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      TeSys
      product name
      TeSys DF
      product or component type
      Fuse-disconnector
      device short name
      DF10
      poles description
      1P
      Complementary
      mounting support
      35 mm symmetrical DIN rail
      mounting position
      Vertical +/- 23°
      control type
      Toggle
      [Ue] rated operational voltage
      1000 V DC
      [Ie] rated operational current
      32 A
      [Uimp] rated impulse withstand voltage
      6 kV
      fire resistance
      960 °C conforming to IEC 60695-2-1
      short-circuit withstand
      120 kA 400 V conforming to IEC 60947-3
      fuse size
      10 x 38 mm
      fuse type
      AM
      GG
      [Ui] rated insulation voltage
      1000 V DC
      connections - terminals
      2 solid cable(s) 1...6 mm² on screw clamp terminals
      1 solid cable(s) 1...16 mm² on screw clamp terminals
      1 flexible cable(s) 1...16 mm² with or without cable end on screw clamp terminals
      2 flexible cable(s) 1...6 mm² with or without cable end on screw clamp terminals
      tightening torque
      2 N.m on screw clamp terminals - with screwdriver PZ2
      2 N.m on screw clamp terminals - with screwdriver flat Ø 5.5 mm
      quantity per set
      Set of 12
      Environment
      standards
      IEC 60269-2
      IEC 60269-2-1
      IEC 60947-3
      CSA C22.2 No 39
      EN 45545
      product certifications
      CCC
      CSA
      UL recognized
      EAC
      IP degree of protection
      IP20
      ambient air temperature for storage
      -40...70 °C
      ambient air temperature for operation
      -40...70 °C with derating
      height
      88.5 mm
      width
      17.5 mm
      depth
      64 mm
      product weight
      0.042 kg
      Offer Sustainability
      RoHS (date code: YYWW)
      Compliant  - since  0701  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      • Spanish
      • Portuguese
      • Russian
      • French
      • Italian
      • Chinese
      • German
      CAD
      Date
      Size
      Add to My Documents
      TeSys DF - Modular fuse carriers, composition 1P
      Instruction sheet
      Date
      Size
      Add to My Documents
      DF101PV Fuse carriers for photovoltaïc applications
      End of life manual
      Date
      Size
      Add to My Documents
      Date 12/1/15
      Size 181.1 KB
      Product environmental
      Date
      Size
      Add to My Documents
      Date 9/21/17
      Size 197.1 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.