Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric DF101 Image

    Range: TeSys DF, LS1/GK1

    fuse-disconnector

    DF101

    Schneider Electric DF101 Image
    Range: TeSys DF, LS1/GK1

    fuse-disconnector

    DF101

    TeSys fuse-disconnector - 1P - 32A - fuse size 10 x 38 mm

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      TeSys
      product name
      TeSys DF
      product or component type
      Fuse-disconnector
      device short name
      DF10
      poles description
      1P
      Complementary
      mounting support
      35 mm symmetrical DIN rail
      mounting position
      Vertical +/- 23°
      control type
      Toggle
      [Ue] rated operational voltage
      690 V DC
      690 V AC
      [Ie] rated operational current
      32 A
      [Uimp] rated impulse withstand voltage
      6 kV
      fire resistance
      960 °C conforming to IEC 60695-2-1
      short-circuit withstand
      120 kA 400 V conforming to IEC 60947-3
      fuse size
      10 x 38 mm
      fuse type
      AM
      GG
      [Ui] rated insulation voltage
      1000 V AC
      connections - terminals
      2 solid cable(s) 1...6 mm² on screw clamp terminals
      1 solid cable(s) 1...16 mm² on screw clamp terminals
      1 flexible cable(s) 1...16 mm² with or without cable end on screw clamp terminals
      2 flexible cable(s) 1...6 mm² with or without cable end on screw clamp terminals
      tightening torque
      2 N.m on screw clamp terminals - with screwdriver PZ2
      2 N.m on screw clamp terminals - with screwdriver flat Ø 5.5 mm
      quantity per set
      Set of 12
      Environment
      standards
      IEC 60269-2
      IEC 60269-2-1
      IEC 60947-3
      CSA C22.2 No 39
      EN 45545
      product certifications
      CCC
      CE
      CSA
      UL recognized
      EAC
      IP degree of protection
      IP20
      ambient air temperature for storage
      -40...70 °C
      ambient air temperature for operation
      -40...70 °C with derating
      height
      88.5 mm
      width
      17.5 mm
      depth
      64 mm
      product weight
      0.042 kg
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      Catalogue
      Date
      Size
      Add to My Documents
      CAD
      Date
      Size
      Add to My Documents
      TeSys DF - Modular fuse carriers, composition 1P
      End of life manual
      Date
      Size
      Add to My Documents
      Date 12/1/15
      Size 181.1 KB
      Product environmental
      Date
      Size
      Add to My Documents
      Date 9/21/17
      Size 197.1 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.