Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric DF101 Image

    Range: TeSys DF, LS1/GK1

    fuse-disconnector

    DF101

    Schneider Electric DF101 Image
    Range: TeSys DF, LS1/GK1

    fuse-disconnector

    DF101

    TeSyS fuse-disconnector - 1P - 25A - fuse size 10 x 38 mm

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      TeSys fuse-disconnector
      range
      TeSys
      product name
      TeSys DF
      product or component type
      Fuse-disconnector
      device short name
      DF10
      poles description
      1P
      Complementary
      product compatibility
      Fuse cartridge
      mounting support
      Rail
      mounting position
      Vertical +/- 23°
      control type
      Toggle
      [Ie] rated operational current
      32 A for power circuit
      [Uimp] rated impulse withstand voltage
      6 kV
      fire resistance
      960 °C conforming to IEC 60695-2-1
      [Ipk] rated peak withstand current
      15 kA with tubular links conforming to IEC 60269-1
      short-circuit withstand
      120 kA 400 V conforming to IEC 60947-3
      120 kA 500 V conforming to IEC 60947-3
      fuse size
      10 x 38 mm
      fuse type
      AM
      GG
      [Ui] rated insulation voltage
      690 V for power circuit AC
      690 V for power circuit DC
      connections - terminals
      1 solid cable(s) 1.5...16 mm² on screw clamp terminals for power circuit
      2 solid cable(s) 1.5...6 mm² on screw clamp terminals for power circuit
      1 flexible cable(s) 1.5...10 mm² without cable end on screw clamp terminals for power circuit
      2 flexible cable(s) 1.5...6 mm² without cable end on screw clamp terminals for power circuit
      1 flexible cable(s) 1.5...10 mm² with cable end on screw clamp terminals for power circuit
      2 flexible cable(s) 1.5...6 mm² with cable end on screw clamp terminals for power circuit
      tightening torque
      2.2 N.m power circuit : on screw clamp terminals
      quantity per set
      Set of 12
      compatibility code
      DF10
      Environment
      standards
      IEC 60947-3
      UL 512
      CSA C22.2 No 39
      product certifications
      UR
      IP degree of protection
      IP20 conforming to IEC 60529
      protective treatment
      TH
      ambient air temperature for storage
      -40...80 °C
      ambient air temperature for operation
      -20...60 °C with derating
      height
      88.5 mm
      width
      17.5 mm
      depth
      64 mm
      product weight
      0.061 kg
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      • All
      CAD
      Date
      Size
      Add to My Documents
      TeSys DF - Modular fuse carriers, composition 1P
      End of life manual
      Date
      Size
      Add to My Documents
      Date 12/1/15
      Size 181.1 KB
      Product environmental
      Date
      Size
      Add to My Documents
      Date 9/21/17
      Size 197.1 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.