Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric DE9RA200612 Image
Discontinued

Range: Harmony XPE

Accessory

DE9RA200612

Schneider Electric DE9RA200612 Image
Discontinued
Range: Harmony XPE

Accessory

DE9RA200612

M20 x 1.5 cable gland for use with Ø 5 to 10 mm cable

Show more characteristics >
DE9RA200612  has not been replaced. Please contact your customer care center for more information.

  • Main
    accessory / separate part category
    Separate parts
    accessory / separate part type
    Cable gland
    thread type
    M20 x 1.5
    accessory / separate part destination
    Cable Ø 5 to 10 mm
    sale per indivisible quantity
    5
    Complementary
    product weight
    0.014 kg
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Kazakh
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Certificate
    Date
    Size
    Add to My Documents
    Date 6/12/17
    Size 1 MB
    Instruction sheet
    Date
    Size
    Add to My Documents
    XPEB... / XPEG... Plastic foot switches, Instruction Sheet
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.