Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric DE9PM1204 Image

Range: OsiSense XM

Electromechanical pressure sensors for control circuit

DE9PM1204

Schneider Electric DE9PM1204 Image
Range: OsiSense XM

Electromechanical pressure sensors for control circuit

DE9PM1204

Pg 13.5 plastic cable gland - w/o anti pull-out ring - Ø9..12.5 mm

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    accessory / separate part category
    Cable accessories
    accessory / separate part type
    Cable gland
    thread type
    Pg 13.5
    accessory / separate part destination
    Ø 9 to 12.5 mm cable
    cable gland type
    Without anti pull out ring
    Complementary
    housing material
    Plastic
    material
    PA66 GF30
    product weight
    0.005 kg
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.