Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric DCEPCURJX5GYM Image

    Range: PM22xxR Quick Click power meters

    Current Transformer

    DCEPCURJX5GYM

    Schneider Electric DCEPCURJX5GYM Image
    Range: PM22xxR Quick Click power meters

    Current Transformer

    DCEPCURJX5GYM

    Category 5e, Patch Cord, UTP, 0.5M, Grey

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Digilink
      product or component type
      Patch cord
      cable shielding type
      UTP
      colour tint
      Grey
      Complementary
      type of cable
      4 twisted-pairs cable
      communication network category
      5e
      connector type
      RJ45
      material
      PC (polycarbonate) plug
      AWG gauge
      AWG 24 stranded cable
      insulation resistance
      >= 500 mOhm @ 500 V DC
      contacts material
      Gold over nickel
      [In] rated current
      <= 1.5 A
      contact resistance
      <= 20 mOhm
      [Ue] rated operational voltage
      < 72 V DC
      cable length
      0.5 m
      Environment
      flame retardance
      UL 94 V-0
      standards
      ANSI/TIA-568-C.2
      ISO/IEC 11801 class D
      product certifications
      UL/ETL verified
      UL listed
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.