Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

PCB - Diagnostics, 120/240v, 120/208v

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    PCB - Diagnostics, 120/240v, 120/208v
    Includes
    User Manual
    Standard Lead Time
    Usually Ships within 3 Weeks
    Product Distribution
    Canada , United States
    Output
    Number of Outlets
    0
    Input
    Nominal Input Voltage
    120~~208 3PH~~230V
    Input Power
    0 W
    Maximum Line Current per phase
    0.0 A
    Maximum Input Current
    0 A
    Surge Protection and Filtering
    EMI/RFI Noise rejection (100 kHz to 10 MHz)
    0.0 dB
    Peak Current Common Mode
    0.0 kA
    NM Surge Response Time (ns)
    0.0 NS
    Physical
    Net Weight
    0.23 kg
    Maximum Height
    76.0 mm
    Maximum Width
    127.0 mm
    Maximum Depth
    13.0 mm
    Shipping Weight
    0.45 kg
    Shipping Height
    191.0 mm
    Shipping Width
    216.0 mm
    Shipping Depth
    114.0 mm
    Master Carton Units
    0.0
    Master Carton Weight
    0.0 lbs
    SCC Codes
    207 31304 02033 6
    Units per Pallet
    0.0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.