Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Diagnostic PCB, 120/240V Split-Phase, for Brick Panels

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    Diagnostic PCB, 120/240V Split-Phase, for Brick Panels
    Includes
    User Manual
    Standard Lead Time
    Usually Ships within 3 Weeks
    Product Distribution
    Canada , United States
    Output
    Number of Outlets
    0
    Input
    Input Power
    0 W
    Maximum Line Current per phase
    0.0 A
    Maximum Input Current
    0 A
    Surge Protection and Filtering
    EMI/RFI Noise rejection (100 kHz to 10 MHz)
    0.0 dB
    Peak Current Common Mode
    0.0 kA
    NM Surge Response Time (ns)
    0.0 NS
    Physical
    Net Weight
    0.41 kg
    Maximum Height
    86.0 mm
    Maximum Width
    83.0 mm
    Maximum Depth
    38.0 mm
    Shipping Weight
    0.45 kg
    Shipping Height
    157.0 mm
    Shipping Width
    130.0 mm
    Shipping Depth
    112.0 mm
    Master Carton Units
    0.0
    Master Carton Weight
    0.0 lbs
    SCC Codes
    1073130426644 7
    Units per Pallet
    0.0
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Ten Year Factory Warranty
    Date 3/18/16
    Size 21.5 KB
    Date 3/18/16
    Size 10.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.