Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CV3BF1F0ZM500J Image

Range: TeSys B

Bar-mounted contactors

CV3BF1F0ZM500J

Schneider Electric CV3BF1F0ZM500J Image
Range: TeSys B

Bar-mounted contactors

CV3BF1F0ZM500J

contactor TeSys CV3BF -1 pole - AC-3 1000V 80A - coil 220 V AC

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product name
    TeSys B
    product or component type
    Contactor
    device short name
    CV3BF
    contactor application
    Motor
    Resistive circuits, heating, lighting
    utilisation category
    AC-1
    AC-3
    control circuit type
    AC
    poles description
    1P
    pole contact composition
    1 NO
    [Ie] rated operational current
    80 A AC for control circuit
    motor power kW
    37 kW at 400 V AC AC-3
    current rating code of contactor
    BF
    auxiliary contact composition
    1 NO + 1 NC
    [Uc] control circuit voltage
    220 V AC 50 Hz
    Complementary
    auxiliary contacts type
    Type on-delay contact (1 NO + 1 NC)
    control circuit voltage limits
    0.85...1.1 Uc at (<= 55 °C) operational 50 Hz
    0.5...0.7 Uc at (<= 55 °C) drop-out 50 Hz
    [Ui] rated insulation voltage
    1000 V - conforming to IEC 60947-4
    connections - terminals
    Control circuit : cable with lug 1 cable 25 mm²
    Power circuit : bolted connection
    tightening torque
    Control circuit : 1.2 N.m - on with cable end - cable 2...4 mm²
    Control circuit : 1.2 N.m - on with cable end - cable 1...4 mm²
    Power circuit : 9 N.m - on cable with lug - cable 25 mm²
    Control circuit : 1.2 N.m - on without cable end - cable 2...6 mm²
    Control circuit : 1.2 N.m - on without cable end - cable 1...6 mm²
    [Ue] rated operational voltage
    1000 V AC 50 Hz for control circuit
    [Ith] conventional free air thermal current
    80 A at <= 40 °C for control circuit
    Irms rated making capacity
    1000 A at 1000 V AC for control circuit conforming to IEC 60947-4-1
    rated breaking capacity
    900 A at <= 440 V for control circuit conforming to IEC 60947-4-1
    900 A at 500 V for control circuit conforming to IEC 60947-4-1
    800 A at 660/690 V for control circuit conforming to IEC 60947-4-1
    700 A at 1000 V for control circuit conforming to IEC 60947-4-1
    [Icw] rated short-time withstand current
    640 A at <= 40 °C 5 s control circuit
    640 A at <= 40 °C 10 s control circuit
    380 A at <= 40 °C 30 s control circuit
    320 A at <= 40 °C 60 s control circuit
    200 A at <= 40 °C 180 s control circuit
    130 A at <= 40 °C 600 s control circuit
    800 A at <= 40 °C 1 s control circuit
    associated fuse rating
    80 A aM at <= 400 V for control circuit
    125 A gG at <= 400 V for control circuit
    average impedance
    1.5 mOhm at 50 Hz - Ith 80 A for control circuit
    power dissipation per pole
    9.6 W AC-3
    9.6 W AC-1
    inrush power in VA
    270 VA 50 Hz 2P
    hold-in power consumption in VA
    45 VA 50 Hz
    operating time
    40 ms contactor closed AC
    15 ms contactor open AC
    mechanical durability
    5000000 cycles
    operating rate
    <= 120 cyc/mn at <= 55 °C
    rated operational power in W
    900 W at 48 V - electrical durability: 1000000 cycles - for control circuit
    800 W at 48 V - electrical durability: 3000000 cycles - for control circuit
    450 W at 48 V - electrical durability: 10000000 cycles - for control circuit
    Environment
    standards
    IEC 60947-4
    EN 60947-4
    product certifications
    CSA
    Bureau Veritas
    IP degree of protection
    IP00 conforming to IEC 60529
    protective treatment
    TC
    ambient air temperature for operation
    -5...55 °C
    ambient air temperature for storage
    -60...80 °C
    operating altitude
    2000 m
    Offer Sustainability
    RoHS (date code: YYWW)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.