Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CV1BJ3J0ZM532 Image
Discontinued

Range: TeSys B

Bar-mounted contactors

CV1BJ3J0ZM532

Schneider Electric CV1BJ3J0ZM532 Image
Discontinued
Range: TeSys B

Bar-mounted contactors

CV1BJ3J0ZM532

contactor TeSys CV1BJ - 3 poles - AC-3 690 V 470A - coil 220 V AC

Show more characteristics >
CV1BJ3J0ZM532  has not been replaced. Please contact your customer care center for more information.

  • Main
    range
    TeSys
    product name
    TeSys B
    product or component type
    Contactor
    device short name
    CV1BJ
    contactor application
    Motor
    Resistive circuits, heating, lighting
    utilisation category
    AC-3
    AC-1
    control circuit type
    AC
    poles description
    3P
    pole contact composition
    3 NO
    [Ie] rated operational current
    470 A AC for power circuit
    current rating code of contactor
    BJ
    auxiliary contact composition
    3 NO + 2 NC
    [Uc] control circuit voltage
    220 V AC 50 Hz
    Complementary
    [Ue] rated operational voltage
    690 V AC
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.