Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CV1BJ2J0ZMD22 Image

Range: TeSys B

Bar-mounted contactors

CV1BJ2J0ZMD22

Schneider Electric CV1BJ2J0ZMD22 Image
Range: TeSys B

Bar-mounted contactors

CV1BJ2J0ZMD22

contactor TeSys CV1BJ - 2 poles - AC-3 690 V 470A - coil 220 V DC

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product name
    TeSys B
    product or component type
    Contactor
    device short name
    CV1BJ
    contactor application
    Motor
    Resistive circuits, heating, lighting
    utilisation category
    AC-1
    AC-3
    control circuit type
    DC
    poles description
    2P
    pole contact composition
    2 NO
    [Ie] rated operational current
    470 A AC for power circuit
    current rating code of contactor
    BJ
    auxiliary contact composition
    2 NO + 2 NC
    [Uc] control circuit voltage
    220 V DC
    Complementary
    auxiliary contacts type
    Type instantaneous (2 NO + 2 NC)
    control circuit voltage limits
    0.85...1.1 Uc at (<= 55 °C) operational
    0.1...0.65 Uc at (<= 55 °C) drop-out
    [Ui] rated insulation voltage
    690 V - conforming to IEC 60947-4
    [Ue] rated operational voltage
    690 V AC
    mechanical durability
    5000000 cycles
    operating rate
    <= 120 cyc/mn at <= 55 °C
    Environment
    standards
    IEC 60947-4
    EN 60947-4
    product certifications
    CSA
    Bureau Veritas
    CEI
    IP degree of protection
    IP00 conforming to IEC 60529
    ambient air temperature for operation
    -5...55 °C
    ambient air temperature for storage
    -60...80 °C
    operating altitude
    2000 m
    shock resistance
    4 gn for frequencies <= 30 Hz
    2 gn for frequencies > 30 Hz
    vibration resistance
    4 gn for frequencies <= 30 Hz
    2 gn for frequencies > 30 Hz
  • Documents and Downloads

    Language
    • English
    End of life manual
    Date
    Size
    Add to My Documents
    Date 9/21/17
    Size 472.7 KB
    Date 9/21/17
    Size 164.1 KB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 11/8/17
    Size 417.2 KB
    Date 11/8/17
    Size 194.9 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.