Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CV1BH0Z2HMR22 Image

View all TeSys B

TeSys B - CV1BH0Z2HMR22

Bar-mounted contactors

Schneider Electric CV1BH0Z2HMR22 Image
View all TeSys B
TeSys B - CV1BH0Z2HMR22
Bar-mounted contactors

TeSys standard contactor - without pole -2N/C- 300 A - coil 220 V DC

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product name
    TeSys B
    product or component type
    Contactor
    device short name
    CV1BH
    contactor application
    Motor
    Resistive circuits, heating, lighting
    utilisation category
    AC-1
    AC-3
    control circuit type
    DC
    pole contact composition
    2 NC
    [Ie] rated operational current
    300 A AC for power circuit
    current rating code of contactor
    BH
    auxiliary contact composition
    2 NO + 2 NC
    [Uc] control circuit voltage
    220 V DC
    Complementary
    auxiliary contacts type
    Type instantaneous (2 NO + 2 NC)
    control circuit voltage limits
    0.85...1.1 Uc at (<= 55 °C) operational
    0.1...0.65 Uc at (<= 55 °C) drop-out
    [Ui] rated insulation voltage
    690 V - conforming to IEC 60947-4
    [Ue] rated operational voltage
    690 V AC
    [Ith] conventional free air thermal current
    200 A at <= 40 °C
    mechanical durability
    5000000 cycles
    operating rate
    <= 120 cyc/mn at <= 55 °C
    Environment
    standards
    IEC 60947-4
    EN 60947-4
    product certifications
    Bureau Veritas
    CEI
    IP degree of protection
    IP00 conforming to IEC 60529
    ambient air temperature for operation
    -5...55 °C
    ambient air temperature for storage
    -60...80 °C
    operating altitude
    2000 m
    shock resistance
    4 gn for frequencies <= 30 Hz
    2 gn for frequencies > 30 Hz
    vibration resistance
    4 gn for frequencies <= 30 Hz
    2 gn for frequencies > 30 Hz
    Offer Sustainability
    RoHS (date code: YYWW)
  • Documents and Downloads

    Language
    • English
    • Swedish
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.