Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CV1BF2F0ZF511 Image

Range: TeSys B

Bar-mounted contactors

CV1BF2F0ZF511

Schneider Electric CV1BF2F0ZF511 Image
Range: TeSys B

Bar-mounted contactors

CV1BF2F0ZF511

contactor TeSys CV1BF - 2 poles - AC-3 690 V 80A - coil 110 V AC

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product name
    TeSys B
    product or component type
    Contactor
    device short name
    CV1BF
    contactor application
    Motor
    Resistive circuits, heating, lighting
    utilisation category
    AC-1
    AC-3
    control circuit type
    AC
    poles description
    2P
    pole contact composition
    2 NO
    [Ie] rated operational current
    80 A AC for power circuit
    current rating code of contactor
    BF
    auxiliary contact composition
    1 NO + 1 NC
    [Uc] control circuit voltage
    110 V AC 50 Hz
    Complementary
    [Ue] rated operational voltage
    690 V AC
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.