Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CV1BF0Z1FMD00 Image

Range: TeSys B

Bar-mounted contactors

CV1BF0Z1FMD00

Schneider Electric CV1BF0Z1FMD00 Image
Range: TeSys B

Bar-mounted contactors

CV1BF0Z1FMD00

contactor TeSys CV1BF -without pole - 1N/C- 80A - coil 220 V DC

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product name
    TeSys B
    product or component type
    Contactor
    device short name
    CV1BF
    contactor application
    Motor
    Resistive circuits, heating, lighting
    utilisation category
    AC-1
    AC-3
    control circuit type
    DC
    poles description
    1P
    pole contact composition
    1 NC
    [Ie] rated operational current
    80 A AC for control circuit
    motor power kW
    37 kW at 400 V AC AC-3
    current rating code of contactor
    BF
    [Uc] control circuit voltage
    220 V DC
    Complementary
    control circuit voltage limits
    0.85...1.1 Uc at (<= 55 °C) operational
    0.1...0.65 Uc at (<= 55 °C) drop-out
    [Ui] rated insulation voltage
    690 V - conforming to IEC 60947-4
    connections - terminals
    Control circuit : cable with lug 1 cable 25 mm²
    Control circuit : cable connector 2 cable 16 mm²
    Power circuit : bolted connection
    tightening torque
    Power circuit : 9 N.m - on cable with lug - cable 25 mm²
    Power circuit : 9 N.m - on cable connector - cable 16 mm²
    [Ue] rated operational voltage
    690 V AC for control circuit
    [Ith] conventional free air thermal current
    80 A at <= 40 °C for control circuit
    Irms rated making capacity
    1600 A at 690 V DC for control circuit conforming to IEC 60947-4-1
    [Icw] rated short-time withstand current
    640 A at <= 40 °C 5 s control circuit
    640 A at <= 40 °C 10 s control circuit
    380 A at <= 40 °C 30 s control circuit
    320 A at <= 40 °C 60 s control circuit
    200 A at <= 40 °C 180 s control circuit
    130 A at <= 40 °C 600 s control circuit
    associated fuse rating
    80 A aM at <= 400 V for control circuit
    125 A g1 at <= 400 V for control circuit
    power dissipation per pole
    7.6 W AC-3
    9.6 W AC-1
    inrush power in W
    20...27 W
    hold-in power consumption in W
    20...27 W
    mechanical durability
    5000000 cycles
    operating rate
    <= 120 cyc/mn at <= 55 °C
    rated operational power in W
    300 W at 24 V - electrical durability: 1000000 cycles - for control circuit
    115 W at 24 V - electrical durability: 3000000 cycles - for control circuit
    45 W at 24 V - electrical durability: 10000000 cycles - for control circuit
    Environment
    standards
    IEC 60947-4
    EN 60947-4
    product certifications
    CSA
    Bureau Veritas
    CEI
    IP degree of protection
    IP00 conforming to IEC 60529
    ambient air temperature for operation
    -5...55 °C
    ambient air temperature for storage
    -60...80 °C
    operating altitude
    2000 m
    shock resistance
    4 gn for frequencies <= 30 Hz
    2 gn for frequencies > 30 Hz
    vibration resistance
    4 gn for frequencies <= 30 Hz
    2 gn for frequencies > 30 Hz
    Offer Sustainability
    RoHS (date code: YYWW)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.