Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel

    APC Microsol Voltage Regulator 500W, 115V/115V

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Overview
      Model Name
      APC Microsol Voltage Regulator 500W, 115V/115V
      Includes
      User Manual
      Standard Lead Time
      Usually in Stock
      Product Distribution
      Brazil
      Output
      Number of Outlets
      4
      Receptacle Style
      NBR14136
      Input
      Input Power
      0 W
      Input Frequency
      60 Hz
      Input Connections
      NBR 14136
      Maximum Line Current per phase
      0.0 A
      Cord Length
      0.91 meters
      Maximum Input Current
      0 A
      Surge Protection and Filtering
      EMI/RFI Noise rejection (100 kHz to 10 MHz)
      0.0 dB
      Peak Current Common Mode
      0.0 kA
      NM Surge Response Time (ns)
      0.0 NS
      Physical
      Net Weight
      1.66 kg
      Maximum Height
      97.0 mm
      Maximum Width
      150.0 mm
      Maximum Depth
      150.0 mm
      Shipping Weight
      1.77 kg
      Shipping Height
      103.0 mm
      Shipping Width
      154.0 mm
      Shipping Depth
      183.0 mm
      Master Carton Units
      8.0
      Master Carton Dimensions (Length x Width x Height)
      15 x 13 x 9 inches
      Master Carton Weight
      0.0 lbs
      Color
      Black
      Units per Pallet
      0.0
      Conformance
      Approvals
      INMETRO 14.373:2006
      Standard warranty
      4 years repair or replace
    • Documents and Downloads

      Language
      • English
      User guide
      Date
      Size
      Add to My Documents
      APC Microsol Voltage Regulator 500W
      Datasheet
      Date
      Size
      Add to My Documents
      Date 11/15/17
      Size 0
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.