Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSW220_2N Image

View all Kavacha

Kavacha - CSW220_2N

Legacy

Schneider Electric CSW220_2N Image
View all Kavacha
Kavacha - CSW220_2N
Legacy

20A 250V Surface Mount Two Gang Double Pole Switch with Neon IP66

Show more characteristics >
Add to My Products Add to My Products

  • Main
    range
    Kavacha
    product or component type
    Isolating switch
    device short name
    AS
    Complementary
    wiring device mounting
    Surface
    switch function
    2-pole switch
    local signalling
    Indicator light neon (red)
    rated current
    20 A at 250 V AC
    poles description
    2P
    number of gangs
    2 gangs
    width
    80 mm
    height
    103 mm
    depth
    65 mm
    Environment
    environmental characteristic
    Weatherproof
    IP degree of protection
    IP66
    standards
    IEC 60529
    IEC 60669-1
    BS EN 60669-1 : 2000
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.