Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

20A 250V Surface Mount One Gang Double Pole Switch IP66

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Kavacha
    product or component type
    Isolating switch
    device short name
    AS
    Complementary
    wiring device mounting
    Surface
    switch function
    2-pole switch
    rated current
    20 A at 250 V AC
    poles description
    2P
    number of gangs
    1 gang
    width
    80 mm
    height
    103 mm
    depth
    65 mm
    Environment
    environmental characteristic
    Weatherproof
    IP degree of protection
    IP66
    standards
    IEC 60529
    IEC 60669-1
    BS EN 60669-1 : 2000
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 12/14/18
    Size 200 B
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 12/14/18
    Size 200 B
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.