Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

20A 500V 2 gang DP surface mount isolator switch with neon IP66

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Kavacha
    product or component type
    Isolating switch
    device short name
    AS
    Complementary
    wiring device mounting
    Surface
    switch function
    Double 2-way 2-pole
    local signalling
    Indicator light neon (red)
    rated current
    20 A at 500 V AC
    poles description
    2P
    number of gangs
    2 gangs
    Environment
    environmental characteristic
    Weatherproof
    IP degree of protection
    IP66
    standards
    IEC 60529
    IEC 60669-1
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.