Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

1 OA 250V 2 gang 2 way surface mount switch with looping terminal IP66

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Kavacha
    product or component type
    Switch
    device short name
    AS
    device application
    Control
    Complementary
    wiring device mounting
    Surface
    switch function
    Double 2-way 2-pole
    rated current
    10 A at 250 V AC
    number of gangs
    2 gangs
    Environment
    environmental characteristic
    Weatherproof
    IP degree of protection
    IP66
    standards
    IEC 60529
    IEC 60669-1
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.