Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric CSUZ8162004 Image

    Range: Stago Cable Trays

    Accessories

    CSUZ8162004

    Schneider Electric CSUZ8162004 Image
    Range: Stago Cable Trays

    Accessories

    CSUZ8162004

    Stago - cross piece fixed - 85x200 mm - sheet steel - zinc+

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Stago
      product or component type
      X-junction
      environmental characteristic
      For area with high level of environmental corrosion, humidity and airborne pollution
      Complementary
      operating angle
      90 °
      direction change type
      Horizontal
      adjustment
      Fixed
      product destination
      Cable tray
      mounting mode
      Push-in
      material
      Steel, zinc+
      height
      85 mm
      width
      200 mm
    • Documents and Downloads

      Language
      • English
      • French
      Certificate
      Date
      Size
      Add to My Documents
      Date 1/22/18
      Size 9.1 MB
      Declaration of conformity
      Date
      Size
      Add to My Documents
      Date 9/18/17
      Size 600.5 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.