Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Stago - cover for cable tray - 100 mm - sheet steel - zinc+ T=1.5

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Stago
    product or component type
    Cover
    Complementary
    product destination
    KB184 Zinc+ cable tray 100 mm width
    fixing mode
    Screwless
    material with surface treatment
    Sheet steel, zinc+
    thickness
    1.5 mm
    length
    2000 mm
    width
    100 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.