Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU88155004 Image

Range: Stago Cable Trays

Accessories

CSU88155004

Schneider Electric CSU88155004 Image
Range: Stago Cable Trays

Accessories

CSU88155004

Stago - T-piece - 85x500 mm - sheet steel - zinc+

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    T-piece
    Complementary
    operating angle
    90 °
    direction change type
    Horizontal
    adjustment
    Fixed
    product destination
    Cable tray
    fixing mode
    Screwless
    material
    Steel with zinc+
    height
    85 mm
    width
    500 mm
    Environment
    environmental characteristic
    Area with high level of environmental corrosion, humidity and airborne pollution
  • Documents and Downloads

    Language
    • English
    • French
    Certificate
    Date
    Size
    Add to My Documents
    Date 1/22/18
    Size 9.1 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 9/18/17
    Size 600.5 KB
    Date 6/21/17
    Size 835.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.