Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric CSU88073004 Image

Range: Stago Cable Trays

Accessories

CSU88073004

Schneider Electric CSU88073004 Image
Range: Stago Cable Trays

Accessories

CSU88073004

Stago - branching piece 85x300mm Zinc+

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Branching piece
    Complementary
    operating angle
    90 °
    direction change type
    Horizontal
    shape
    U-shape
    adjustment
    Foldable
    fixing mode
    Screwless
    material
    Steel with zinc+
    height
    85 mm
    width
    300 mm
    Environment
    standards
    EN/ISO 9227
  • Documents and Downloads

    Language
    • English
    • French
    Certificate
    Date
    Size
    Add to My Documents
    Date 1/22/18
    Size 9.1 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 9/18/17
    Size 600.5 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.