Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric CSU88030000 Image

    Range: Stago Cable Trays

    Complementary

    CSU88030000

    Schneider Electric CSU88030000 Image
    Range: Stago Cable Trays

    Complementary

    CSU88030000

    Side Joint L=150 85 Zinc+

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Stago
      product or component type
      Side joint
      Complementary
      length
      150 mm
      height
      1 mm
      width
      82 mm
      product weight
      0.144 kg / 1
      1.44 kg
    • Documents and Downloads

      Language
      • English
      • French
      Certificate
      Date
      Size
      Add to My Documents
      Date 1/22/18
      Size 9.1 MB
      Declaration of conformity
      Date
      Size
      Add to My Documents
      Date 9/18/17
      Size 600.5 KB
      Date 6/21/17
      Size 835.7 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.