Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric CSU86521004 Image

    Range: Stago Cable Trays

    Accessories

    CSU86521004

    Schneider Electric CSU86521004 Image
    Range: Stago Cable Trays

    Accessories

    CSU86521004

    Stago - ajustable corner piece - 60x100 - sheet steel - zinc+ - T=1 mm

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Stago
      range
      Stago
      product or component type
      Corner piece
      device application
      Cable management
      Complementary
      direction change type
      Horizontal
      adjustment
      Adjustable
      product destination
      KB184 Zinc+ cable tray 60 mm height and 100 mm width
      mounting mode
      Push-in
      fixing mode
      By screw
      shape
      Bended
      material
      Stainless steel, zinc+
      thickness
      1 mm
      Offer Sustainability
      RoHS (date code: YYWW)
      Compliant  - since  1642  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product end of life instructions
      Need no specific recycling operations
    • Documents and Downloads

      Language
      • English
      • French
      Certificate
      Date
      Size
      Add to My Documents
      Date 1/22/18
      Size 9.1 MB
      Declaration of conformity
      Date
      Size
      Add to My Documents
      Date 9/18/17
      Size 600.5 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.