Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric CSU86241002 Image

    Range: Stago Cable Trays

    Accessories

    CSU86241002

    Schneider Electric CSU86241002 Image
    Range: Stago Cable Trays

    Accessories

    CSU86241002

    Stago - Vertical wall piece - 60x100 mm - sheet steel - zinc+

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      product or component type
      Wall piece
      Complementary
      operating angle
      90 °
      direction change type
      Vertical
      adjustment
      Foldable
      product destination
      Cable tray
      fixing mode
      Screwless
      material
      Steel with zinc+
      height
      60 mm
      width
      100 mm
      Environment
      environmental characteristic
      Area with high level of environmental corrosion, humidity and airborne pollution
    • Documents and Downloads

      Language
      • English
      • French
      Certificate
      Date
      Size
      Add to My Documents
      Date 1/22/18
      Size 9.1 MB
      Declaration of conformity
      Date
      Size
      Add to My Documents
      Date 9/18/17
      Size 600.5 KB
      Date 6/21/17
      Size 835.7 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.