Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Stago Cable Trays
Schneider Electric CSU86234006 Image
Restricted Sales for Services

CSU86234006

Schneider Electric CSU86234006 Image
Restricted Sales for Services
CSU86234006

Stago - internal riser - 60x400 mm - sheet steel - zinc+ - T=1.5

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Stago
    range
    Stago
    product or component type
    Riser
    device application
    Cable management
    Complementary
    operating angle
    90 °
    direction change type
    Vertical
    adjustment
    Fixed
    shape
    Bended
    product destination
    Cable tray KB184 Zinc+ H= 60 mm W= 400 mm
    mounting mode
    Plug-in
    fixing mode
    By screw
    material with surface treatment
    Sheet steel zinc+
    thickness
    1.5 mm
  • Documents

    Language
    • English
    • French
    Declaration of conformity
    Date
    Size
    Add to My Documents
    KB184 & TV184 (Version 1.0)
    Date 10/11/16
    Size 835.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /